RS2A-01-C-N-10-420V

Part number
4717299
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Model Resolution medium
Resolution 120
Function Counter balance valve
Pilot ratio 10
Adjustment type Tool
Cavity T-2A
Qmax valves [l/min] 120
Product family RS2A
Pressure set prod. fam. [bar] 70 - 420
Volume flow range Q [l/min] 0 - 120
Pressure setting range [bar] 140 - 420
Nominal size 2
Pmax [bar] 350
Control type Direct-acting
Type of installation Other
Sealing material NBR
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RS2A-01 Counter Balance Valve
Product brochure EN

(0.6 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)