-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Colour/finish | RAL 7035 Light grey |
---|---|
Refrigerant | R134a |
Voltage (60Hz) | 230 - 0 |
Voltage (50Hz) | 230 - 0 |
Cooling system | Compressor, air |
Housing | S2 |
Cooling capacity at 20°C/35°C tu | 3300 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4602249 Produkinformation
Product information
EN
(2.35 MB)
BUW BEISTELLKÜHLER S-REIHE EN
Operating/maintenance instructions
EN
(2.27 MB)
4570128 Produktionformation
Product information
EN
(7.83 MB)
4602251 Produktinformation
Product information
EN
(2.37 MB)