PDMC12S30P-15-C-V-27-24PN-21,2

Part number
4537959
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil 24V proportional
Consumer volume flow prod.fam. 0 - 100
Function Prop. pressure control valve
Pressure setting [bar] No pre-setting
Type, manual override No manual override        
Model leakage-reduced
Manual override No
Actuation Proportional
Coil design 0
Adjustment type Not available
Cavity 12S30
Qmax valves [l/min] 100
Product family PDMC12S30P
Pressure set prod. fam. [bar] 0 - 45
Plug connector type Deutsch plug connector
Function Spool valve
Pressure setting range [bar] 0 - 27
Nominal size 12
Pmax [bar] 60
Control type Pilot-operated
Type of installation Compact
Sealing material FKM
Part number, coil -
Design Cartridge valves

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)