4WE 6 GA A08-24DG/V

Part number
4520206
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override Concealed override
Model 8 watts
Manual override Yes
Function 4/2 directional valve
Actuation Magnetic
Valve series 4WE 6 GA 08
Coil design 50-2345
Cavity ISO 4401-03-02-0-05
Qmax valves [l/min] 30
Product family 4WE 6 GA 08
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 0 - 320
Coil 24 V DC
Volume flow range Q [l/min] 0 - 50
Function Spool valve
Flow rate range Q [l/min] 0 - 30
Nominal size 6
Object designation 4WE 6 GA A08-24DG/V
Pmax [bar] 320
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 4520206
Part number, coil 4277864
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(1.11 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)

4WE6 4/2- & 4/3-Directional Spool Valve
Product brochure EN

(1.59 MB)