Technical data
Cavity | ISO7368 BB-08-2-A |
---|---|
Qmax valves [l/min] | 1’000 |
Product family | L-CEE 25 KEGEL E |
Nominal size | 25 |
Pmax [bar] | 420 |
Sealing material | NBR |
M20003657 | L |
M20003659 | X |
M20003658 | E |
M20003660 | 0 |
M20003676 | 7 |
M20003677 | E,F |
M20003678 | - |
M20003679 | 0 |
M20003680 | 0 |
M20003636 | 0 |
M20003637 | 0 |
M20003638 | 0 |
M20003639 | 0 |
M20003640 | 0 |
Design | Cartridge valves (logic) |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
L-CEE 2-way Cartridge valves in Nominal
Product brochure
EN
(1.74 MB)