IXU-4-M-G-E-1-C-AS/-S5D5-PKZ

Part number
4369277
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Standard EN ISO 12100:2010, EN 60204-1:2018, EN 61000-6-1:2007, EN 61000-6-2:2005, EN 61000-6-3:2007, EN 61000-6-4:2007 + A1:2011, EN ISO 13732-1:2008, EN ISO 4413:2010, EN 894-1:1997 + A1:2008
Supplementary details Pressure hose 5m with lance
Measurement equipment Without
Clogging indicator VM 2 C.0
Voltage 220V-60Hz-3Ph
Type of pump Gear pump with motor
Type Mobile
Size 4 IX elements, ~8.9l/min
Pre-filter OLF-5/4 Toploader