DRM10121-12-C-N-110C

Part number
4255564
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version Without atmospheric release
Pressure setting [bar] No pre-setting
Standard Pressure control valve
Adjustment type Tool, lead-sealable
Cavity 10121
Qmax valves [l/min] 22
Product family DRM10121
Pressure set prod. fam. [bar] 10 - 450
Function Poppet valve
Flow rate range Q [l/min] 0 - 22
Pressure setting range [bar] 20 - 110
Nominal size 10
Object designation DRM10121-12-C-N-110C
Pmax [bar] 450
Control type Direct-acting
Type of installation Metric
Sealing material NBR
Part number 4255564
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DRM10121-12 3-way pressure reducing/relieving valve
Product brochure EN

(0.31 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

DRM10121-11 3-way pressure reducing/relieving valve
Product brochure EN

(1.47 MB)