Technical data
Language | Name | |
---|---|---|
[ "BG" ] | 59506 00001 | Download 0.31 MB |
[ "CS" ] | 59506 00001 | Download 0.31 MB |
[ "DA" ] | 59506 00001 | Download 0.31 MB |
[ "DE" ] | 59506 00001 | Download 0.33 MB |
[ "DE-AT" ] | 59506 00001 | Download 0.33 MB |
[ "DE-CH" ] | 59506 00001 | Download 0.33 MB |
[ "EN" ] | 59506 00001 | Download 0 MB |
[ "EN-AE" ] | 59506 00001 | Download 0.31 MB |
[ "EN-CH" ] | 59506 00001 | Download 0.31 MB |
[ "EN-IN" ] | 59506 00001 | Download 0.31 MB |
[ "EN-PL" ] | 59506 00001 | Download 0.31 MB |
[ "ES" ] | 59506 00001 | Download 0.31 MB |
[ "ES-AR" ] | 59506 00001 | Download 0.31 MB |
[ "ES-MX" ] | 59506 00001 | Download 0.31 MB |
[ "FI" ] | 59506 00001 | Download 0.31 MB |
[ "FR" ] | 59506 00001 | Download 0.31 MB |
[ "FR-CH" ] | 59506 00001 | Download 0.31 MB |
[ "HU" ] | 59506 00001 | Download 0.31 MB |
[ "IT" ] | 59506 00001 | Download 0.31 MB |
[ "IT-CH" ] | 59506 00001 | Download 0.31 MB |
[ "JA" ] | 59506 00001 | Download 0.31 MB |
[ "KO" ] | 59506 00001 | Download 0.31 MB |
[ "MS" ] | 59506 00001 | Download 0 MB |
[ "NL" ] | 59506 00001 | Download 0.31 MB |
[ "NL-BE" ] | 59506 00001 | Download 0.31 MB |
[ "NO" ] | 59506 00001 | Download 0.31 MB |
[ "PL" ] | 59506 00001 | Download 0.31 MB |
[ "PT" ] | 59506 00001 | Download 0.31 MB |
[ "SK" ] | 59506 00001 | Download 0.31 MB |
[ "SV" ] | 59506 00001 | Download 0.31 MB |
[ "TR" ] | 59506 00001 | Download 0.31 MB |
[ "ZH" ] | 59506 00001 | Download 0.31 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
Additional function | None |
---|---|
Version | None |
Pressure setting [bar] | No pre-setting |
Standard | Pressure control valve |
Adjustment type | Tool |
Cavity | FC16-3 |
Qmax valves [l/min] | 240 |
Product family | DR16P |
Pressure set prod. fam. [bar] | 30 - 228 |
Function | Spool valve |
Flow rate range Q [l/min] | 0 - 240 |
Pressure setting range [bar] | 30 - 124 |
Nominal size | 16 |
Object designation | DR16P-01-C-N-180V |
Pmax [bar] | 350 |
Control type | Pilot-operated |
Type of installation | UNF |
Sealing material | NBR |
Part number | 4010505 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media