DB10SE-02-C-N-025 @ 17 l/min

Part number
3992803
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function With relief connection
Version None
Pressure setting [bar] 17
Standard Release valve
Adjustment type Non-adjustable
Cavity FC10-S3
Qmax valves [l/min] 120
Product family DB10SE
Pressure set prod. fam. [bar] 14 - 19
Function Spool valve
Flow rate range Q [l/min] 0 - 120
Pressure setting range [bar] 17
Nominal size 10
Object designation DB10SE-02-C-N-025 @ 17 l/min
Pmax [bar] 100
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 3992803
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DB10SE -01/-02 Pressure relief valve
Product brochure EN

(0.27 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)