Search results for: 'BL700-6-D8-0.7-A*00'
182
Results
in category
Products
17.735401
Product category
The HEZ-Picolo 0 electric cylinder is a linear actuator with a force range of up to 1.8 kN.<br /> It can be used in mechanical and plant engineering as well as in building services engineering<br /> and is characterised in particular by its slim design and makes maximum use of the ratio of installation space to power density. <br />The visually appealing design and the weather-resistant, anodised aluminium or stainless steel housing also make it suitable for installation in visible areas and<br /> it can be used for adjustment functions with occasional movement similar to S3 operation.<br />
Product category
Process filter medium and high pressure – single and double filter<p><strong>Features</strong></p><ul><li class="libreak">Stainless steel inline filters for universal use</li><li class="libreak">Available as a reversible double filter for flow rates up to 8 m3/h</li><li class="libreak">Separation of solid particles from fluids</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Optimum adaptation to the application thanks to different sizes, materials and seal materials</li><li class="libreak">Clogging monitoring by means of a clogging indicator attached to the filter:<br /> - Visual<br /> - Electrical<br /> - Visual-electrical</li><li class="libreak">Self-venting filter</li><li class="libreak">Pleated filter elements with large filter area (Chemicron® metal fibre and wire mesh)</li><li class="libreak">Regenerable filter elements save costs for disposal and replacement<br /></li></ul>
Product category
Compact automatic filter with energy-optimised filtration and back-flushing principle<br />in individually supplied machine tools<p><strong>Features</strong></p><ul><li class="libreak">Particularly suitable for filtering coolants in individually supplied machine tools</li><li class="libreak">Discontinuous filtration</li><li class="libreak">Compact automatic filter with energy-optimised filtration and back-flushing principle</li><li class="libreak">Efficient alternative to cyclone separators</li><li class="libreak">Highly-efficient back-flushing based on conical JetFlush technology</li><li class="libreak">Dependent only on the inlet pressure, required inlet pressure min. 0.7 bar</li></ul><p><strong>Advantages</strong></p><ul><li class="libreak">Energy-optimised filtration and back-flushing principle</li><li class="libreak">Not dependent on pressure of filtrate</li><li class="libreak">Compact design</li><li class="libreak">Simple structure</li><li class="libreak">Simple integration and flexible adaptation to the machine</li><li class="libreak">Maintenance-friendly design</li></ul>
0
Result
in category
Topics & Solutions
0
Result
in category
Downloads
Is your file not listed?
To our download & media center