RSM12121-01-C-N-5-M240V

Part number
3673442
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Resolution 40
Function Counter balance valve
Pilot ratio 5
Adjustment type Tool
Cavity 12121
Qmax valves [l/min] 140
Product family RSM12121
Pressure set prod. fam. [bar] 120 - 420
Volume flow range Q [l/min] 0 - 140
Pressure setting range [bar] 120 - 240
Nominal size 12
Pmax [bar] 420
Control type Direct-acting
Type of installation Metric
Sealing material NBR
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RSM12121 Counter Balance Valve
Product brochure EN

(0.49 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)