4WMH 10 D 01/V *

Part number
3571933
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override No manual override        
Model Default
Manual override No
Function 4/2 directional valve
Actuation Manually
Valve series 4WMH 10 D
Cavity ISO 4401-05-04-0-05
Qmax valves [l/min] 150
Product family 4WMH 10 D
Plug connector type Without coil
Pressure range P [bar] 0 - 320
Coil Without coil
Volume flow range Q [l/min] 0 - 150
Function Spool valve
Flow rate range Q [l/min] 0 - 150
Nominal size 10
Object designation 4WMH 10 D 01/V *
Pmax [bar] 320
Control type Direct-acting
Type of installation Other
Sealing material FKM
Part number 3571933
Part number, coil -
Design Manifold-mounted

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
4WMH 6 to 10 Directional Valves lever op
Product brochure EN

(1.13 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)