The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
End cap form |
Type 0 |
Element type |
FlexMicron S(Standard) |
Element type |
FM – Flexmicron |
Size |
10 |
Filter material, element |
PP=polypropylene |
Sealing material |
0=no seal |
Filtration rating |
70 |