The store will not work correctly in the case when cookies are disabled.
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features |
0=no other features |
Sealing material |
V=FPM (Viton) |
Clogging indicator |
O=no details |
Connection size |
Not relevant |
Type of connection |
No connection |
Filtration rating |
40 |
Filter material |
XX=no filter element |