ZW-2SR10-01- AA -01-V

Part number
3535364
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Position valve Meter-out in port A
Adjustment type Manual
Cavity ISO 4401-05-04-0-05
Qmax valves [l/min] 30
Q product family [l/min] 0 - 30
Product family ZW-2SR10
Flow rate range [l/min] 0 - 1
Function Spool valve
Function Flow control valve
Nominal size 10
Object designation ZW-2SR10-01- AA -01-V
Pmax [bar] 250
Type of installation Other
Sealing material FKM
Part number 3535364
Design Sandwich plates

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Valves in sandwich plate design Nominal size 10
Product brochure EN

(2.49 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)

Industrial Valves
Product brochure EN

(34.8 MB)

Accessories for Industrial valves
Product brochure EN

(1.27 MB)