WSM08130C-01-C-N-12DG

Part number
3374096
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override No manual override        
Model Default
Manual override No
Function 3/2 directional valve
Actuation Magnetic
Valve series WSM08130C-01
Coil design 50-1836
Cavity 08130
Qmax valves [l/min] 22
Product family WSM08130C
Plug connector type Plug acc. to DIN EN 175301-803
Pressure range P [bar] 0 - 350
Coil 12 V DC
Volume flow range Q [l/min] 0 - 22
Function Poppet valve
Flow rate range Q [l/min] 0 - 22
Nominal size 8
Object designation WSM08130C-01-C-N-12DG
Pmax [bar] 350
Control type Direct-acting
Type of installation Metric
Sealing material NBR
Design Cartridge
Part number 3374096

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WSM08130C-01 3/2 Solenoid Directional Valve
Product brochure EN

(0.27 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(1.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Solenoid Coils for Directional Valves
Industry brochure EN

(1.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)