Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO5169-00001 | Download 0.66 MB |
[ "CS" ] | PRO5169-00001 | Download 0.66 MB |
[ "DA" ] | PRO5169-00001 | Download 0.66 MB |
[ "DE" ] | PRO5169-00001 | Download 0.67 MB |
[ "DE-AT" ] | PRO5169-00001 | Download 0.67 MB |
[ "DE-CH" ] | PRO5169-00001 | Download 0.67 MB |
[ "EN" ] | PRO5169-00001 | Download 0.66 MB |
[ "EN-AE" ] | PRO5169-00001 | Download 0.66 MB |
[ "EN-CH" ] | PRO5169-00001 | Download 0.66 MB |
[ "EN-IN" ] | PRO5169-00001 | Download 0.66 MB |
[ "EN-PL" ] | PRO5169-00001 | Download 0.66 MB |
[ "EN-ZA" ] | PRO5169-00001 | Download 0.66 MB |
[ "ES" ] | PRO5169-00001 | Download 0.66 MB |
[ "ES-AR" ] | PRO5169-00001 | Download 0.66 MB |
[ "ES-MX" ] | PRO5169-00001 | Download 0.66 MB |
[ "FI" ] | PRO5169-00001 | Download 0.66 MB |
[ "FR" ] | PRO5169-00001 | Download 0.66 MB |
[ "FR-CH" ] | PRO5169-00001 | Download 0.66 MB |
[ "HU" ] | PRO5169-00001 | Download 0.66 MB |
[ "ID" ] | PRO5169-00001 | Download 0.66 MB |
[ "IT" ] | PRO5169-00001 | Download 0.66 MB |
[ "IT-CH" ] | PRO5169-00001 | Download 0.66 MB |
[ "JA" ] | PRO5169-00001 | Download 0.66 MB |
[ "KO" ] | PRO5169-00001 | Download 0.66 MB |
[ "MS" ] | PRO5169-00001 | Download 0.66 MB |
[ "NL" ] | PRO5169-00001 | Download 0.66 MB |
[ "NL-BE" ] | PRO5169-00001 | Download 0.66 MB |
[ "NO" ] | PRO5169-00001 | Download 0.66 MB |
[ "PL" ] | PRO5169-00001 | Download 0.66 MB |
[ "PT" ] | PRO5169-00001 | Download 0.66 MB |
[ "SK" ] | PRO5169-00001 | Download 0.66 MB |
[ "SV" ] | PRO5169-00001 | Download 0.66 MB |
[ "TR" ] | PRO5169-00001 | Download 0.66 MB |
[ "ZH" ] | PRO5169-00001 | Download 0.66 MB |
[ "BG" ] | PRO530001-00001 | Download 0.12 MB |
[ "CS" ] | PRO530001-00001 | Download 0.12 MB |
[ "DA" ] | PRO530001-00001 | Download 0.12 MB |
[ "DE" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-AT" ] | PRO530001-00001 | Download 0.14 MB |
[ "DE-CH" ] | PRO530001-00001 | Download 0.14 MB |
[ "EN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-AE" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-IN" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "EN-ZA" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-AR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ES-MX" ] | PRO530001-00001 | Download 0.12 MB |
[ "FI" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR" ] | PRO530001-00001 | Download 0.12 MB |
[ "FR-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "HU" ] | PRO530001-00001 | Download 0.12 MB |
[ "ID" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT" ] | PRO530001-00001 | Download 0.12 MB |
[ "IT-CH" ] | PRO530001-00001 | Download 0.12 MB |
[ "JA" ] | PRO530001-00001 | Download 0.12 MB |
[ "KO" ] | PRO530001-00001 | Download 0.12 MB |
[ "MS" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL" ] | PRO530001-00001 | Download 0.12 MB |
[ "NL-BE" ] | PRO530001-00001 | Download 0.12 MB |
[ "NO" ] | PRO530001-00001 | Download 0.12 MB |
[ "PL" ] | PRO530001-00001 | Download 0.12 MB |
[ "PT" ] | PRO530001-00001 | Download 0.12 MB |
[ "SK" ] | PRO530001-00001 | Download 0.12 MB |
[ "SV" ] | PRO530001-00001 | Download 0.12 MB |
[ "TR" ] | PRO530001-00001 | Download 0.12 MB |
[ "ZH" ] | PRO530001-00001 | Download 0.12 MB |
[ "BG" ] | PRO5252-00001 | Download 0.7 MB |
[ "CS" ] | PRO5252-00001 | Download 0.7 MB |
[ "DA" ] | PRO5252-00001 | Download 0.7 MB |
[ "DE" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-AT" ] | PRO5252-00001 | Download 0.68 MB |
[ "DE-CH" ] | PRO5252-00001 | Download 0.68 MB |
[ "EN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-AE" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-IN" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "EN-ZA" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-AR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ES-MX" ] | PRO5252-00001 | Download 0.7 MB |
[ "FI" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR" ] | PRO5252-00001 | Download 0.7 MB |
[ "FR-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "HU" ] | PRO5252-00001 | Download 0.7 MB |
[ "ID" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT" ] | PRO5252-00001 | Download 0.7 MB |
[ "IT-CH" ] | PRO5252-00001 | Download 0.7 MB |
[ "JA" ] | PRO5252-00001 | Download 0.7 MB |
[ "KO" ] | PRO5252-00001 | Download 0.7 MB |
[ "MS" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL" ] | PRO5252-00001 | Download 0.7 MB |
[ "NL-BE" ] | PRO5252-00001 | Download 0.7 MB |
[ "NO" ] | PRO5252-00001 | Download 0.7 MB |
[ "PL" ] | PRO5252-00001 | Download 0.7 MB |
[ "PT" ] | 5252 00001 | Download 1.51 MB |
[ "SK" ] | PRO5252-00001 | Download 0.7 MB |
[ "SV" ] | PRO5252-00001 | Download 0.7 MB |
[ "TR" ] | PRO5252-00001 | Download 0.7 MB |
[ "ZH" ] | PRO5252-00001 | Download 0.7 MB |
[ "BG" ] | PRO5253-00001 | Download 1.68 MB |
[ "CS" ] | PRO5253-00001 | Download 1.68 MB |
[ "DA" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-AT" ] | PRO5253-00001 | Download 1.68 MB |
[ "DE-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-AE" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-IN" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "EN-ZA" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-AR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ES-MX" ] | PRO5253-00001 | Download 1.68 MB |
[ "FI" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR" ] | PRO5253-00001 | Download 1.68 MB |
[ "FR-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "HU" ] | PRO5253-00001 | Download 1.68 MB |
[ "ID" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT" ] | PRO5253-00001 | Download 1.68 MB |
[ "IT-CH" ] | PRO5253-00001 | Download 1.68 MB |
[ "JA" ] | PRO5253-00001 | Download 1.68 MB |
[ "KO" ] | PRO5253-00001 | Download 1.68 MB |
[ "MS" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL" ] | PRO5253-00001 | Download 1.68 MB |
[ "NL-BE" ] | PRO5253-00001 | Download 1.68 MB |
[ "NO" ] | PRO5253-00001 | Download 1.68 MB |
[ "PL" ] | PRO5253-00001 | Download 1.68 MB |
[ "PT" ] | PRO5253-00001 | Download 1.68 MB |
[ "SK" ] | PRO5253-00001 | Download 1.68 MB |
[ "SV" ] | PRO5253-00001 | Download 1.68 MB |
[ "TR" ] | PRO5253-00001 | Download 1.68 MB |
[ "ZH" ] | PRO5253-00001 | Download 1.68 MB |
[ "BG" ] | PRO516911-00001 | Download 0.8 MB |
[ "CS" ] | PRO516911-00001 | Download 0.8 MB |
[ "DA" ] | PRO516911-00001 | Download 0.8 MB |
[ "DE" ] | PRO516911-00001 | Download 0.81 MB |
[ "DE-AT" ] | PRO516911-00001 | Download 0.81 MB |
[ "DE-CH" ] | PRO516911-00001 | Download 0.81 MB |
[ "EN" ] | PRO516911-00001 | Download 0.8 MB |
[ "EN-AE" ] | PRO516911-00001 | Download 0.8 MB |
[ "EN-CH" ] | PRO516911-00001 | Download 0.8 MB |
[ "EN-IN" ] | PRO516911-00001 | Download 0.8 MB |
[ "EN-PL" ] | PRO516911-00001 | Download 0.8 MB |
[ "EN-ZA" ] | PRO516911-00001 | Download 0.8 MB |
[ "ES" ] | PRO516911-00001 | Download 0.8 MB |
[ "ES-AR" ] | PRO516911-00001 | Download 0.8 MB |
[ "ES-MX" ] | PRO516911-00001 | Download 0.8 MB |
[ "FI" ] | PRO516911-00001 | Download 0.8 MB |
[ "FR" ] | PRO516911-00001 | Download 0.8 MB |
[ "FR-CH" ] | PRO516911-00001 | Download 0.8 MB |
[ "HU" ] | PRO516911-00001 | Download 0.8 MB |
[ "ID" ] | PRO516911-00001 | Download 0.8 MB |
[ "IT" ] | PRO516911-00001 | Download 0.8 MB |
[ "IT-CH" ] | PRO516911-00001 | Download 0.8 MB |
[ "JA" ] | PRO516911-00001 | Download 0.8 MB |
[ "KO" ] | PRO516911-00001 | Download 0.8 MB |
[ "MS" ] | PRO516911-00001 | Download 0.8 MB |
[ "NL" ] | PRO516911-00001 | Download 0.8 MB |
[ "NL-BE" ] | PRO516911-00001 | Download 0.8 MB |
[ "NO" ] | PRO516911-00001 | Download 0.8 MB |
[ "PL" ] | PRO516911-00001 | Download 0.8 MB |
[ "PT" ] | PRO516911-00001 | Download 0.8 MB |
[ "SK" ] | PRO516911-00001 | Download 0.8 MB |
[ "SV" ] | PRO516911-00001 | Download 0.8 MB |
[ "TR" ] | PRO516911-00001 | Download 0.8 MB |
[ "ZH" ] | PRO516911-00001 | Download 0.8 MB |
[ "BG" ] | PRO516917-00001 | Download 0.65 MB |
[ "CS" ] | PRO516917-00001 | Download 0.65 MB |
[ "DA" ] | PRO516917-00001 | Download 0.65 MB |
[ "DE" ] | PRO516917-00001 | Download 0.66 MB |
[ "DE-AT" ] | PRO516917-00001 | Download 0.66 MB |
[ "DE-CH" ] | PRO516917-00001 | Download 0.66 MB |
[ "EN" ] | PRO516917-00001 | Download 0.65 MB |
[ "EN-AE" ] | PRO516917-00001 | Download 0.65 MB |
[ "EN-CH" ] | PRO516917-00001 | Download 0.65 MB |
[ "EN-IN" ] | PRO516917-00001 | Download 0.65 MB |
[ "EN-PL" ] | PRO516917-00001 | Download 0.65 MB |
[ "EN-ZA" ] | PRO516917-00001 | Download 0.65 MB |
[ "ES" ] | PRO516917-00001 | Download 0.65 MB |
[ "ES-AR" ] | PRO516917-00001 | Download 0.65 MB |
[ "ES-MX" ] | PRO516917-00001 | Download 0.65 MB |
[ "FI" ] | PRO516917-00001 | Download 0.65 MB |
[ "FR" ] | PRO516917-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO516917-00001 | Download 0.65 MB |
[ "HU" ] | PRO516917-00001 | Download 0.65 MB |
[ "ID" ] | PRO516917-00001 | Download 0.65 MB |
[ "IT" ] | PRO516917-00001 | Download 0.65 MB |
[ "IT-CH" ] | PRO516917-00001 | Download 0.65 MB |
[ "JA" ] | PRO516917-00001 | Download 0.65 MB |
[ "KO" ] | PRO516917-00001 | Download 0.65 MB |
[ "MS" ] | PRO516917-00001 | Download 0.65 MB |
[ "NL" ] | PRO516917-00001 | Download 0.65 MB |
[ "NL-BE" ] | PRO516917-00001 | Download 0.65 MB |
[ "NO" ] | PRO516917-00001 | Download 0.65 MB |
[ "PL" ] | PRO516917-00001 | Download 0.65 MB |
[ "PT" ] | PRO516917-00001 | Download 0.65 MB |
[ "SK" ] | PRO516917-00001 | Download 0.65 MB |
[ "SV" ] | PRO516917-00001 | Download 0.65 MB |
[ "TR" ] | PRO516917-00001 | Download 0.65 MB |
[ "ZH" ] | PRO516917-00001 | Download 0.65 MB |
Pressure setting CE [bar, l/min] | 60BAR,80L/MIN |
---|---|
Additional function | None |
Version | CE + TÜV type approved |
Standard | Release valve CE+TÜV |
Adjustment type | Sealed with seal cap |
Cavity | 12120A |
Qmax valves [l/min] | 110 |
Product family | DB12120A |
Pressure set prod. fam. [bar] | 30 - 400 |
Function | Poppet valve |
Flow rate range Q [l/min] | 0 - 110 |
Nominal size | 12 |
Object designation | DB12120A-011-CExxxx.ENISO4126.6L.080.060 |
Pmax [bar] | 400 |
Control type | Direct-acting |
Type of installation | Metric |
Sealing material | FKM |
Part number | 3108604 |
Design | Cartridge |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media