WK10X-01M-C-V-0

Part number
3096765
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Type, manual override Srew override
Model Default
Manual override Yes
Function 4/2 directional valve
Actuation Magnetic
Valve series WK10X-01
Coil design 50-1836
Cavity FC10-4
Qmax valves [l/min] 32
Product family WK10X
Plug connector type Without coil
Pressure range P [bar] 0 - 350
Coil Without coil
Volume flow range Q [l/min] 0 - 32
Function Spool valve
Flow rate range Q [l/min] 0 - 32
Nominal size 10
Object designation WK10X-01M-C-V-0
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material FKM
Part number 3096765
Part number, coil -
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
WK10X-01 4/2-Solenoid Directional Valve
Product brochure EN

(0.3 MB)

WK121X-40 4/2 Directional Spool Valve
Product brochure EN

(0.31 MB)

WK12C-01 3/2 directional spool valve
Product brochure EN

(0.47 MB)

Solenoid Coils for Directional Valves
Product brochure EN

(1.11 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)