The store will not work correctly in the case when cookies are disabled.
HRSGBLP 30 S1 165 F1ZN
To parent product group
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Band ø - D [mm] |
156, 157, 158, 159, 160, 161, 162, 163, 164 |
Band clamp insulation |
Without insulation |
Band width [mm] |
30 |
Version with / without support |
Without support |
Straight / rounded version |
Straight |