Technical data
Design | KHFF |
---|---|
Nominal size DN | 80 |
Type of connection | Flange connection |
Connection/flange designation | DIN flange |
Standard | DIN EN 1092-1, series 14 ( F4 ) |
Housing material, ball valve | Cast steel |
Material code | Cast steel-stainless steel-PTFE-PTFE |
Surface protection | Phosphate-plated |
Design of lever | Cranked lever |
Wrench size | SW19.3 |
Nominal pressure | 40 |
Nominal pressure | 4 |
Nominal pressure | 580 |
Actuation | Hand lever |
Approval/test certificate | No approval |
Fixing holes | Without fixing holes |
Lock | Without lock |
Switch position monitoring | Without switch pos. monitoring |
Combination | No BV combination |
Flange version | Fixed flange |
Object designation | KHFF-080-PN040-10333-06X |
Part number | 3069860 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

Operating manual KH
Operating/maintenance instructions
EN
(1.69 MB)

KHFF Flanged Ball Valves
Product brochure
EN
(0.29 MB)