COIL 12PU-2.2-40-1836

Part number
3068138
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Coil design 40-1836
Plug connector type Junior Timer axial
Nominal Voltage [V] 12
Maximum Current [A] 2.1
M20004588 2.2
M20004590 0.19
M20004591 2
M20004592 A
M20004593 65/67
M21001123 02
M21001126 DC
M21001127 40
M21001128 36

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Solenoid Coils for Proportional Valves
Product brochure EN

(0.76 MB)