RV10A-01-C-N-05 (0,35 bar)

Part number
3014052
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Function Check valve
Adjustment type Not available
Cavity FC10 -2
Qmax valves [l/min] 80
Product family RV10A
Cracking pressure [bar] 0.35
Volume flow range Q [l/min] 0 - 80
Nominal size 10
Object designation RV10A-01-C-N-05 (0,35 bar)
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 3014052
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RV10A-01 Check Valve
Product brochure EN

(0.26 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)