DB08A-01-C-V-330V

Part number
3010145
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Pressure setting [bar] No pre-setting
Standard Release valve
Adjustment type Tool
Cavity FC08-2
Qmax valves [l/min] 38
Product family DB08A
Pressure set prod. fam. [bar] 5 - 345
Function Poppet valve
Flow rate range Q [l/min] 0 - 38
Pressure setting range [bar] 10 - 228
Nominal size 8
Object designation DB08A-01-C-V-330V
Pmax [bar] 420
Control type Direct-acting
Type of installation UNF
Sealing material FKM
Part number 3010145
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
DB08A-01 Pressure Relief Valve
Product brochure EN

(0.26 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.11 MB)