HRS 5 A 60,3 PA ST M BL

Part number
3001519
To parent product group
-
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Size DIN 3015 Size 5
Temp.-resistance, clamp -40 to +120 °C.
Application, clamp Pipe mounting
Tightening torque, bolt 55 Nm
Old model code HRS 5 S 60,3 PA ST M BL

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
3001519 HRS 5 A 603 PA ST M BL EN
Product information EN

(0.2 MB)