3-way change-over ball valves with threaded connection

HYDAC 3-way directional ball valves are available in steel and stainless steel. Choose from countless diversion or shut-off options and adapted sealing systems. Nominal diameter 04-50, nominal pressure up to 500 bar. Find the right product for your needs here. Find out more
SKU
GP_1000212942
learn more ...
  • Search Bar : $SL-1000064686 [1000506176] [ch]
Product Search
Filter selection
Reset filter

3-way change-over ball valves with threaded connection


Nominal diameter DN04-50Nominal pressures up to 500 bar
Grouped product items
KHB3K-10LR-L-1112-04X-A
Material-No. 3007101
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-20SR-L-1112-06X-A
Material-No. 3009094
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW12
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-G3/8-L-1112-04X-A-SO1073
Material-No. 3014887
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-G1/2-L-1112-04X-A-SW09-SO1073
Material-No. 3014891
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-G3/4-L-1112-06X-A-SO1073
Material-No. 3014892
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-G1-L-1112-06X-A-SO1073
Material-No. 3014893
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-22LR-L-1112-06X-A
Material-No. 3015944
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-28LR-L-1112-06X-A
Material-No. 3015945
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-12SR-L-1112-04X-A
Material-No. 3015948
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-14SR-L-1112-04X-A
Material-No. 3015949
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-16SR-L-1112-04X-A-SW09
Material-No. 3015950
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-G11/4-L-1112-06X-A-SW14
Material-No. 3019161
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
315
Wrench size:
SW14
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-G1/2-L-1112-14X-A-SW09-SO1073
Material-No. 3046241
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-14SR-L-1112-09X-A
Material-No. 3053262
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-28LR-L-1112-01X-A
Material-No. 3069465
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-25SR-L-1112-01X-A
Material-No. 3069467
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-12SR-L-1112-14X-A-SO1073
Material-No. 3118258
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-G1/4-L-1112-09X-A-SW09
Material-No. 3146433
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-15LR-L-1112-03X-A-SW09
Material-No. 3152928
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
500
Wrench size:
SW09
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
KHB3K-22LR-L-1114-01X-A
Material-No. 3155405
Ball bore:
L
Approval/test certificate:
No approval
Nominal pressure:
420
Wrench size:
SW14
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Ball Valves DN04 – DN200
Operating/maintenance instructions EN

(1.69 MB)

KHB3K 3/2 Way Ball Valves
Product brochure EN

(0.55 MB)

KHN3K Change-Over Low Pressure Ball Valves
Product brochure EN

(0.3 MB)

Handles SW 06-22
Product brochure EN

(0.26 MB)

Compatibility List for Ball Valves
Product brochure EN

(0.38 MB)

Lockable Ball Valves
Product brochure EN

(0.26 MB)

Ball Valves with Pneumatic Actuator
Product brochure EN

(0.41 MB)

Electrically Actuated Ball Valves
Product brochure EN

(0.25 MB)

Ball Valve Combinations
Product brochure EN

(0.87 MB)