-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Size DIN 3015 | Size 7 |
---|---|
Application, clamp | Pipe mounting, Cable + hose mounting |
Tightening torque, bolt | No details |
Pipe ext. ø DIN 3015 T1+2 [mm] | 0 |
Series DIN3015 | Heavy duty |
Material, clamping elements | No details |
Inner surface, clamping elements | No details |
Design, part DIN 3015 | Covering plates DP |