RV06A-01-C-V-05

Part number
2610508
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Function Check valve
Adjustment type Not available
Cavity FC06-2
Qmax valves [l/min] 15
Product family RV06A
Cracking pressure [bar] 0.35
Volume flow range Q [l/min] 0 - 15
Nominal size 6
Object designation RV06A-01-C-V-05
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material FKM
Part number 2610508
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RV06A-01 Check Valve
Product brochure EN

(0.41 MB)

Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Compact Hydraulics Minivalves
Product brochure EN

(8.19 MB)