DW10V-01-C-N-200

Part number
2610241
To parent product group
In stock
Upon request You can make a product request by adding the item to your list and managing it in your myHYDAC area.
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Additional function None
Version None
Control pressure differ. [bar] 14
Standard Druckwaage
Adjustment type Non-adjustable
Cavity FC10-S3
Qmax valves [l/min] 57
Product family DW10V
Pressure set prod. fam. [bar] 7 - 20
Function Spool valve
Flow rate range Q [l/min] 0 - 57
Nominal size 10
Object designation DW10V-01-C-N-200
Pmax [bar] 350
Control type Direct-acting
Type of installation UNF
Sealing material NBR
Part number 2610241
Design Cartridge

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Conditions and Instructions for Valves
Product brochure EN

(0.12 MB)

Connection Housings for Cartridge Valves
Product brochure EN

(0.7 MB)

Cartridge Valve Accessories
Product brochure EN

(1.68 MB)