2/2-way, direct-acting

SKU
GP_1000503465
learn more ...
  • Search Bar : $SL-16170035 [1000496027] [ch]
Product Search
Filter selection
Reset filter
Switching function CX
Select all Reset selection
Nominal pressure – CX
Select all Reset selection
Nominal size DN CX
Select all Reset selection
Connection size CX
Select all Reset selection
Show more filters

2/2-way, direct-acting


Grouped product items
CX04 -2/2-D/C-2/15/064/012/ 24V-M12-HW
Material-No. 3371694
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
With mounting bracket
Model code CX:
CX04 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -2/2-D/C-2/25/040/112/ 24V
Material-No. 3401892
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -2/2-D/C-2/20/040/034/ 24V
Material-No. 3403989
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -2/2-D/C-2/25/040/034/ 24V
Material-No. 3403990
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/O-2/20/020/034/ 24V-WSL-HW
Material-No. 3403998
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
With mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -2/2-D/O-4/20/040/034/ 24V-WSL-HW
Material-No. 3403999
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
With mounting bracket
Model code CX:
CX03 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -2/2-D/C-2/20/040/100/ 24V-WSL
Material-No. 3417781
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/20/020/114/230V
Material-No. 3427435
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/15/020/012/230V
Material-No. 3431908
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -2/2-D/C-2/10/040/034/ 24V
Material-No. 3435226
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/10/020/038/ 24V
Material-No. 3437991
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/10/020/012/ 24V-WSL
Material-No. 3437992
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/15/020/038/ 24V
Material-No. 3437994
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/20/020/012/ 24V
Material-No. 3438017
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/20/020/034/ 24V
Material-No. 3438019
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/20/020/100/ 24V
Material-No. 3438021
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/25/020/034/ 24V
Material-No. 3438022
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX02 -2/2-D/C-2/25/020/100/ 24V
Material-No. 3438023
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX02 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -2/2-D/C-2/10/040/038/ 24V
Material-No. 3438070
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
CX03 -2/2-D/C-2/10/040/012/ 24V
Material-No. 3438072
Manual override CX:
Without manual override
Switch position monitoring CX:
Without switch pos. display
Mounting bracket CX:
Without mounting bracket
Model code CX:
CX03 (2/2 - D)
PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
Operating manual Coaxial Valves
Operating/maintenance instructions EN

(0.8 MB)

CX02 to CX05 direct acting 2/2 way Coaxial Valve
Product brochure EN

(0.54 MB)

CX03F to CX05F 2/2-way Coaxial Valve Direct acting Flange version
Product brochure EN

(0.42 MB)