Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | D=cock plug changeover |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Clogging indicator | A=no CI (screw plug) |
Connection size | 1 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 10 |
Filter material | BN/HC=Betamicron low pressure |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
FLND Change-Over Inline Filter
Spare parts list
EN
(1.37 MB)
FLND Change-Over Inline Filter to DIN 24550
Product brochure
EN
(0 MB)