Technical data
Language | Name | |
---|---|---|
[ "BG" ] | PRO7411-00001 | Download 3.17 MB |
[ "CS" ] | PRO7411-00001 | Download 3.17 MB |
[ "DA" ] | PRO7411-00001 | Download 3.17 MB |
[ "DE" ] | PRO7411-00001 | Download 0.56 MB |
[ "DE-AT" ] | PRO7411-00001 | Download 0.56 MB |
[ "DE-CH" ] | PRO7411-00001 | Download 0.56 MB |
[ "EN" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-AE" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-CH" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-IN" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-PL" ] | PRO7411-00001 | Download 3.17 MB |
[ "EN-ZA" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES-AR" ] | PRO7411-00001 | Download 3.17 MB |
[ "ES-MX" ] | PRO7411-00001 | Download 3.17 MB |
[ "FI" ] | PRO7411-00001 | Download 3.17 MB |
[ "FR" ] | PRO7411-00001 | Download 3.36 MB |
[ "FR-CH" ] | PRO7411-00001 | Download 3.36 MB |
[ "HU" ] | PRO7411-00001 | Download 3.17 MB |
[ "ID" ] | PRO7411-00001 | Download 3.17 MB |
[ "IT" ] | PRO7411-00001 | Download 3.17 MB |
[ "IT-CH" ] | PRO7411-00001 | Download 3.17 MB |
[ "JA" ] | PRO7411-00001 | Download 3.17 MB |
[ "KO" ] | PRO7411-00001 | Download 3.17 MB |
[ "MS" ] | PRO7411-00001 | Download 3.17 MB |
[ "NL" ] | PRO7411-00001 | Download 3.17 MB |
[ "NL-BE" ] | PRO7411-00001 | Download 3.17 MB |
[ "NO" ] | PRO7411-00001 | Download 3.17 MB |
[ "PL" ] | PRO7411-00001 | Download 3.17 MB |
[ "PT" ] | PRO7411-00001 | Download 3.17 MB |
[ "SK" ] | PRO7411-00001 | Download 3.17 MB |
[ "SV" ] | PRO7411-00001 | Download 3.17 MB |
[ "TR" ] | PRO7411-00001 | Download 3.17 MB |
[ "ZH" ] | PRO7411-00001 | Download 3.17 MB |
[ "BG" ] | PRO7408-00001 | Download 0.83 MB |
[ "CS" ] | PRO7408-00001 | Download 0.83 MB |
[ "DA" ] | PRO7408-00001 | Download 0.83 MB |
[ "DE" ] | PRO7408-00001 | Download 0.81 MB |
[ "DE-AT" ] | PRO7408-00001 | Download 0.81 MB |
[ "DE-CH" ] | PRO7408-00001 | Download 0.81 MB |
[ "EN" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-AE" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-CH" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-IN" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-PL" ] | PRO7408-00001 | Download 0.83 MB |
[ "EN-ZA" ] | PRO7408-00001 | Download 0.83 MB |
[ "ES" ] | 7408 00001 | Download 1.12 MB |
[ "ES-AR" ] | 7408 00001 | Download 1.12 MB |
[ "ES-MX" ] | 7408 00001 | Download 1.12 MB |
[ "FI" ] | PRO7408-00001 | Download 0.83 MB |
[ "FR" ] | PRO7408-00001 | Download 0.65 MB |
[ "FR-CH" ] | PRO7408-00001 | Download 0.65 MB |
[ "HU" ] | PRO7408-00001 | Download 0.83 MB |
[ "ID" ] | PRO7408-00001 | Download 0.83 MB |
[ "IT" ] | PRO7408-00001 | Download 0.83 MB |
[ "IT-CH" ] | PRO7408-00001 | Download 0.83 MB |
[ "JA" ] | PRO7408-00001 | Download 0.35 MB |
[ "KO" ] | PRO7408-00001 | Download 0.83 MB |
[ "MS" ] | PRO7408-00001 | Download 0.83 MB |
[ "NL" ] | PRO7408-00001 | Download 0.83 MB |
[ "NL-BE" ] | PRO7408-00001 | Download 0.83 MB |
[ "NO" ] | 7408 00001 | Download 0.83 MB |
[ "PL" ] | PRO7408-00001 | Download 0.83 MB |
[ "PT" ] | PRO7408-00001 | Download 0.83 MB |
[ "SK" ] | PRO7408-00001 | Download 0.83 MB |
[ "SV" ] | PRO7408-00001 | Download 0.83 MB |
[ "TR" ] | PRO7408-00001 | Download 0.83 MB |
[ "ZH" ] | PRO7408-00001 | Download 0.83 MB |
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | 0=no seal |
Bypass | KB=no bypass |
Clogging indicator | W=no indicator hole |
Connection size | 2 1/2 inch |
Type of connection | Thread (inches, ISO 228) |
Filtration rating | 3 |
Filter material | BN=Betamicron low pressure |
pmax [bar] | 0.0 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media