Technical data
Other features | 0=no other features |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | E=pressure gauge |
Connection size | 80 |
Type of connection | SAE flange |
Filtration rating | 20 |
Filter material | P/HC=paper |
pmax [bar] | 7 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RF Return Line Filter
Spare parts list
EN
(0 MB)
RF Return Line Filter
Product brochure
EN
(0 MB)