-
In stock
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
Other features, element | 0=no other features |
---|---|
Element type | D – pressure elements |
Size | 0060 |
Filter material, element | BH/HC=Betamicron high pressure |
Sealing material | V=FPM (Viton) |
Bypass | KB=no bypass |
Filtration rating | 20 |