Technical data
Other features | L110=lamp voltage 115V |
---|---|
Standard | 0=none |
Changeover | 0=no changeover |
Sealing material | NBR=NBR (Perbunan) |
Bypass | 3 bar |
Clogging indicator | D=visual/electrical |
Connection size | 100 |
Type of connection | SAE flange |
Filtration rating | 10 |
Filter material | SN=Sustainmicron |
pmax [bar] | 25 |
Downloads
CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media

RFL Inline filter - cast version
Spare parts list
EN
(0.33 MB)

RFL Inline Filter Cast Version
Product brochure
EN
(0.32 MB)