RFD SN 660 DAN 5 D 1.1 /-L110

Part number
1250300
To parent product group
-
In stock
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Technical data
More Information
Other features L110=lamp voltage 115V
Standard 0=none
Changeover A=1-pc. ball changeover
Sealing material NBR=NBR (Perbunan)
Bypass 3 bar
Clogging indicator D=visual/electrical
Connection size 80
Type of connection SAE flange
Filtration rating 5
Filter material ON=Optimicron low pressure
pmax [bar] 25

Downloads

CAD data can’t be found at the product category level. Instead, it can be found directly at an individual product level.
Media
RFD Change-Over Return Line Filter
Spare parts list EN

(1.01 MB)

RFD Change-Over Return Line Filter
Product brochure EN

(0.5 MB)