P4WE 6 Q

SKU
GP_1000506253
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

P4WE 6 Q


Grouped product items
P4WE 6 Q04 A01-24PG/N
Material-No. 4350457
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q04 A01-24PG/V
Material-No. 4350458
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q08 A01-24PG/N
Material-No. 4350459
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q08 A01-24PG/V
Material-No. 4350460
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q16 A01-24PG/N
Material-No. 4350461
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q16 A01-24PG/V
Material-No. 4350462
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q26 A01-24PG/N
Material-No. 4350463
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q26 A01-24PG/V
Material-No. 4350464
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q04 A01-12PG/N
Material-No. 4354461
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q04 A01-12PG/V
Material-No. 4354462
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q08 A01-12PG/N
Material-No. 4354463
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q08 A01-12PG/V
Material-No. 4354464
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q16 A01-12PG/N
Material-No. 4354465
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q16 A01-12PG/V
Material-No. 4354466
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q26 A01-12PG/N
Material-No. 4354467
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q26 A01-12PG/V
Material-No. 4354468
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q08 A01-12PN/V
Material-No. 4354698
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q16 A01-12PN/V
Material-No. 4354699
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q16 A01-24PN/N
Material-No. 4354700
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WE 6 Q26 A01-24PN/N
Material-No. 4354701
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page