P4WER 06 E

SKU
GP_1000506243
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection
Sealing material
Select all Reset selection

P4WER 06 E


Grouped product items
P4WER 06 E08 D01-12PG/N *
Material-No. 3492773
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WER 06 E16 D01-12PG/N *
Material-No. 3492795
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WER 06 E26 D01-12PG/N *
Material-No. 3492796
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WER 06 E26 D01-12PG/V
Material-No. 3539264
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 40
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.