P4WEHRE 25 E

SKU
GP_1000506241
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Qmax valves [l/min]
Select all Reset selection

P4WEHRE 25 E


Grouped product items
P4WEHRE E 25 E200 D01-24PG E0A/V
Material-No. 3808022
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 800
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEHRE E 25 E200 D01-24PG E1A/V
Material-No. 3808024
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 800
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEHRE E 25 E300 D01-24PG E0A/V
Material-No. 3808040
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 800
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
P4WEHRE E 25 E300 D01-24PG E1A/V
Material-No. 3808041
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 800
Function:
Prop. directional valve
Type, manual override:
Concealed override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.