PSRPM20330

SKU
GP_1000506198
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PSRPM20330


Grouped product items
PSRPM20330-22-C-N-08-L63-0
Material-No. 4071656
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22-C-N-08-L06-0
Material-No. 4078988
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22-C-N-08-L10-0
Material-No. 4078989
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22-C-N-08-L16-0
Material-No. 4078990
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22-C-N-08-L25-0
Material-No. 4078992
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22-C-N-08-L32-0
Material-No. 4078993
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22-C-N-08-L40-0
Material-No. 4078994
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22-C-N-08-L50-0
Material-No. 4079005
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22-C-N-08-L80-0
Material-No. 4079006
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22H-C-N-08-L40-24PG-19.2
Material-No. 4188743
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PSRPM20330-22H-C-N-08-L63-24PG-19.2
Material-No. 4188744
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. flow control valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.