PDR08Z

SKU
GP_1000506101
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection

PDR08Z


Grouped product items
PDR08Z-02-C-V-044V044-0
Material-No. 3580502
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 14
Function:
Prop. pressure control valve
Pressure setting [bar]:
30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08Z-02-C-V-017V017-0
Material-No. 3742281
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 14
Function:
Prop. pressure control valve
Pressure setting [bar]:
12
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08Z-02-C-V-029V029-0
Material-No. 3742282
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 14
Function:
Prop. pressure control valve
Pressure setting [bar]:
20
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08Z-02-C-V-072V072-0
Material-No. 3742283
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 14
Function:
Prop. pressure control valve
Pressure setting [bar]:
50
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR08Z-02-C-V-116V116-0
Material-No. 3742284
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 14
Function:
Prop. pressure control valve
Pressure setting [bar]:
80
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.