PDR10P

SKU
GP_1000506053
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Pmax [bar]
Select all Reset selection
Qmax valves [l/min]
Select all Reset selection
Cavity
Select all Reset selection
Pressure setting range, product family [bar]
Select all Reset selection
Show more filters

PDR10P


Grouped product items
PDR10P-01-C-N-330-24PG-8.8
Material-No. 3120025
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-87-12PG-2.2
Material-No. 3124431
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-260-12PG-2.2
Material-No. 3124432
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-330-12PG-2.2
Material-No. 3124433
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-500-12PG-2.2
Material-No. 3124434
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-87-24PG-8.8
Material-No. 3124499
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-260-24PG-8.8
Material-No. 3124500
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-500-24PG-8.8
Material-No. 3124501
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-330-0
Material-No. 3168817
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-260-0
Material-No. 3181826
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-500-0
Material-No. 3181827
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-N-087-0
Material-No. 3181828
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-V-330-0
Material-No. 3181830
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01-C-V-500-0
Material-No. 3181831
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-10-C-N-290-0
Material-No. 3189804
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01M-C-N-330-0
Material-No. 3248462
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01M-C-V-500-0
Material-No. 3325880
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01M-C-N-500-0
Material-No. 3427516
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-01M-C-N-260-0
Material-No. 3582897
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 100
Function:
Prop. pressure control valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDR10P-10-C-N-090-0
Material-No. 3711805
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure control valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page