PDBM12121PFZ

SKU
GP_1000505626
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection

PDBM12121PFZ


Grouped product items
PDBM12121PFZ-08-C-N-350V250-0
Material-No. 4055049
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
250
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12121PFZ-08-C-N-350V350-0
Material-No. 4055127
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
350
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12121PFZ-08-C-N-230V230-0
Material-No. 4055131
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
230
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDBM12121PFZ-08-C-N-060V060-0
Material-No. 4055135
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.