PDB10SPEZ

SKU
GP_1000505624
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection

PDB10SPEZ


Grouped product items
PDB10SPEZ-31-C-N-035V035-0 §0505
Material-No. 4061882
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
25
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10SPEZ-31-C-N-087V087-0 §0505
Material-No. 4061884
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10SPEZ-31-C-N-140V140-0 §0505
Material-No. 4061895
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
97
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10SPEZ-31-C-N-250V250-0 §0505
Material-No. 4061896
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
173
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10SPEZ-31-C-N-330V330-0 §0505
Material-No. 4061897
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10SPEZ-31-C-N-500V500-0 §0505
Material-No. 4061898
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.