PDB12PZ

SKU
GP_1000505620
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection
Coil
Select all Reset selection

PDB12PZ


Grouped product items
PDB12PZ-08-C-N-500V500-12PG-2.2
Material-No. 3370953
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12PZ-08-C-N-500V500-24PG-8.8
Material-No. 3370976
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12PZ-08-C-N-330V330-12PG-2.2
Material-No. 3370977
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12PZ-08-C-N-330V330-24PG-8.8
Material-No. 3370978
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12PZ-09-C-N-087V087-24PG-8.8
Material-No. 3370980
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12PZ-09-C-N-087V087-12PG-2.2
Material-No. 3370981
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12PZ-09-C-N-330V330-12PG-2.2
Material-No. 3370983
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12PZ-09-C-N-330V330-24PG-8.8
Material-No. 3370984
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12PZ-09-C-N-140V140-24PG-8.8
Material-No. 3370985
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
96
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB12PZ-09-C-N-140V140-12PG-2.2
Material-No. 3370986
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 200
Function:
Prop. pressure relief valve
Pressure setting [bar]:
96
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.