PDB08PZ

SKU
GP_1000505618
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection
Sealing material
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDB08PZ


Grouped product items
PDB08PZ-08-C-N-330V330-24DG §0404
Material-No. 3300350
Coil:
24 V DC
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-087V087-12PG-2.2 §0404
Material-No. 3356340
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-330V330-12PG-2.2 §0404
Material-No. 3356342
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-500V500-12PG-2.2 §0404
Material-No. 3356344
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-087V087-24PG-8.8 §0404
Material-No. 3356404
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-330V330-24PG-8.8 §0404
Material-No. 3356435
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-500V500-24PG-8.8 §0404
Material-No. 3356438
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-330V250-12PG-2.2 §0404
Material-No. 3391682
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
173
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-330V330-12DG §0404
Material-No. 3396060
Coil:
12 V DC
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-087V087-0 §0404
Material-No. 3436125
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-140V140-0 §0404
Material-No. 3436126
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
97
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-330V330-0 §0404
Material-No. 3436127
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-500V500-0 §0404
Material-No. 3436128
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-140V140-12PG-2.2 §0404
Material-No. 3436129
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
97
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-N-140V140-24PG-8.8 §0404
Material-No. 3436130
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
97
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-08-C-V-500V500-0 §0404
Material-No. 3784818
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-31-C-N-500V500-0 §0504
Material-No. 4163676
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-31-C-N-250V250-0 §0504
Material-No. 4163682
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
173
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-31-C-N-087V087-0 §0504
Material-No. 4163695
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB08PZ-31-C-N-036V036-0 §0505
Material-No. 4163696
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 60
Function:
Prop. pressure relief valve
Pressure setting [bar]:
25
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.