PDB10PZ

SKU
GP_1000505612
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Setting pressure
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDB10PZ


Grouped product items
PDB10PZ-09-C-N-087V087-12PG-2.2
Material-No. 3356441
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-08-C-N-330V330-12PG-2.2
Material-No. 3356442
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-08-C-N-500V500-12PG-2.2
Material-No. 3356444
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-09-C-N-087V087-24PG-8.8
Material-No. 3356455
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-08-C-N-330V330-24PG-8.8
Material-No. 3356456
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-08-C-N-500V500-24PG-8.8
Material-No. 3356457
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-09-C-N-087V087-0
Material-No. 3436131
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
60
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-09-C-N-140V140-0
Material-No. 3436132
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
97
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-08-C-N-330V330-0
Material-No. 3436133
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
228
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-08-C-N-500V500-0
Material-No. 3436134
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
345
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-09-C-N-140V140-12PG-2.2
Material-No. 3436135
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
97
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-09-C-N-140V140-24PG-8.8
Material-No. 3436136
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
97
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB10PZ-31-C-N-330V330-0 §0504
Material-No. 4155801
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 120
Function:
Prop. pressure relief valve
Pressure setting [bar]:
210
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.