PDB16P

SKU
GP_1000505568
learn more ...
  • Search Bar : $SL-1000066017 [1000512926] [ch]
Product Search
Filter selection
Reset filter
Manual override
Select all Reset selection
Coil
Select all Reset selection
Plug connector type
Select all Reset selection

PDB16P


Grouped product items
PDB16P-01-C-N-087-12PG-2.2
Material-No. 3144468
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01-C-N-330-12PG-2.2
Material-No. 3144469
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01-C-N-500-12PG-2.2
Material-No. 3144470
Coil:
12V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01-C-N-087-24PG-8.8
Material-No. 3144471
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01-C-N-330-24PG-8.8
Material-No. 3144472
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01-C-N-500-24PG-8.8
Material-No. 3144473
Coil:
24V proportional
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01-C-N-330-0
Material-No. 3168890
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01-C-N-500-0
Material-No. 3191385
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01M-C-N-500-0
Material-No. 3266331
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01-C-N-087-0
Material-No. 3327347
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
No manual override        
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
PDB16P-01M-C-N-87-0
Material-No. 3328264
Coil:
Without coil
Consumer volume flow prod.fam.:
0 - 300
Function:
Prop. pressure relief valve
Type, manual override:
Srew override
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.