SD10

SKU
GP_1000489948
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [ch]
Product Search
Filter selection
Reset filter
Adjustment type
Select all Reset selection
Sealing material
Select all Reset selection

SD10


Grouped product items
SD10-01-C-N-V
Material-No. 3017145
Adjustment type:
Tool
Cavity:
FC10 -2
Q product family [l/min]:
0 - 160
Product family:
SD10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SD10-01-C-N-H
Material-No. 3054472
Adjustment type:
Manual
Cavity:
FC10 -2
Q product family [l/min]:
0 - 160
Product family:
SD10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SD10-01-C-N-F
Material-No. 3127456
Adjustment type:
Tool with seal cap
Cavity:
FC10 -2
Q product family [l/min]:
0 - 160
Product family:
SD10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SD10-01-C-V-V
Material-No. 3054474
Adjustment type:
Tool
Cavity:
FC10 -2
Q product family [l/min]:
0 - 160
Product family:
SD10
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.