ZW-2SR06

SKU
GP_1000486987
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [ch]
Product Search
Filter selection
Reset filter
Sealing material
Select all Reset selection
Position, valve
Select all Reset selection

ZW-2SR06


Grouped product items
ZW-2SR06-01- AA -01- N
Material-No. 3493724
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AA -04- N
Material-No. 3493765
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AA -10- N
Material-No. 3493766
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AA -16- N
Material-No. 3493767
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AA -22- N
Material-No. 3493768
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AA -30- N
Material-No. 3493770
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AB -01- N
Material-No. 3493771
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AB -04- N
Material-No. 3493772
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AB -10- N
Material-No. 3493773
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AB -16- N
Material-No. 3493786
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AB -22- N
Material-No. 3493788
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AB -30- N
Material-No. 3493789
Position valve:
Pressure at A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AAB -01- N
Material-No. 3493790
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AAB -04- N
Material-No. 3493791
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AAB -10- N
Material-No. 3493792
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AAB -16- N
Material-No. 3493793
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AAB -22- N
Material-No. 3493794
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AAB -30- N
Material-No. 3493795
Position valve:
Meter-out port A and B
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AA -01- V
Material-No. 3535596
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
ZW-2SR06-01- AA -04- V
Material-No. 3535600
Position valve:
Meter-out in port A
Adjustment type:
Manual
Cavity:
ISO 4401-03-02-0-05
Q product family [l/min]:
0 - 30
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
Page