SRE2

SKU
GP_1000486957
learn more ...
  • Search Bar : $SL-1000060634 [1000496723] [ch]
Product Search
Filter selection
Reset filter
Flow rate setting value [l/min]
Select all Reset selection

SRE2


Grouped product items
SRE2-G3/8-01X/1 Q=0,95-1,5
Material-No. 717582
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/1,5 Q=1,5-2,4
Material-No. 717584
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/2,2 Q=2,2-3,4
Material-No. 717585
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/2,9 Q=2,9-4,6
Material-No. 717586
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/5 Q=5,0-7,5
Material-No. 717587
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/9 Q=9,0-13,0
Material-No. 717588
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/13 Q=12,5-18,0
Material-No. 717589
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/15 Q=15,0-23,0
Material-No. 717590
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/3,6 Q=3,6-6,0
Material-No. 717801
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/5-5
Material-No. 3558274
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/5-7
Material-No. 3670417
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/9-10
Material-No. 479627
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/15-15
Material-No. 479640
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/15-18
Material-No. 479650
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/15-23
Material-No. 554754
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.
SRE2-G3/8-01X/9-13
Material-No. 717847
Adjustment type:
Tool
Cavity:
08520
Q product family [l/min]:
0.95 - 23
Product family:
SRE2
each 1 PCE
Add to my list
Note: In the "My List" section, you can remember products and request them.